cancel
Showing results for 
Search instead for 
Did you mean: 

Accelerate wireless IoT innovation with ST’s first Wi-Fi® coprocessor module

Maxime_MARCHETTO
Community manager
Community manager

This ST67W611M1 module is designed to simplify the deployment of IoT solutions enhanced by edge AI and aims to drive wireless innovation and improve design scalability for software developers.

211e3aff-7a63-48bb-8223-8df94384aeff.jpgKey benefits

Seamless integration with the STM32Cube ecosystem

  • Simplify development process with the STM32Cube software expansion package offering intuitive APIs and ready-to-use demo applications.

Flexible configuration options

  • Select from three configuration options—embedded antenna, RF connector, and RF pin output—to best suit project needs, enabling easy addition of wireless connectivity to existing applications.

Efficient development

  • Leverage 4 Mbytes of flash with OTA updates for easy firmware management and reduce design complexity with integrated components like balun, PA, LNA, and switch.

Future-proof connectivity

  • Integrate Wi-Fi 6 and Bluetooth® LE into your applications and anticipate future enhancements with Matter protocol and Thread features, scheduled for software updates in Q3 and Q4 2025, respectively.

Robust performance and security

  • Ensure secure and efficient IoT solutions with TCP throughput up to 18 Mbps, along with integrated hardware crypto acceleration and PSA Certified Level 1 security services.

Power efficiency

  • Design energy-efficient applications with Wi-Fi 6 TWT support, achieving low-power modes down to 0.2 μA to reduce power consumption and network congestion.

Rapid prototyping with reference design

  • Accelerate prototyping of IoT solutions with the STDES-67W61BU-U5 reference design, which provides a fully open hardware platform. Leverage detailed schematics, layout files, and a comprehensive bill of materials to simplify prototyping and ensure optimal RF performance using the ST67W611M1 module and STM32U575 MCU.

Global compliance

  • Deploy solutions globally with confidence, meeting worldwide certifications, including FCC, CE/RED, UKCA, and more, without additional certification hurdles.

Stay tuned for more updates as we continue to innovate and expand the capabilities of our IoT solutions.

With the ST67W611M1, ST and Qualcomm Technologies provide a trusted solution for IoT devices, empowering developers to create innovative applications with ease and efficiency. For more detailed information, visit the ST67W611M1 page.

Order now: ST estore.

Additional resources

First published on June 04, 2025

 

5 Comments